IESNA:LM-63-2002
[TEST]P1056135
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3400
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1707 1694.5 1686.9 1674.4 1658 1635.4 1609.1 1578.9 1545 1507.3
1465.9 1420.6 1372.9 1323.9 1271.2 1217.2 1161.9 1105.4 1046.3 986
922 860.4 797.6 734.8 670.8 606.7 541.4 472.3 407 345.4
278.9 219.8 163.3 110.5 62.8 22.6 0
1707 1714.6 1705.8 1686.9 1660.6 1629.2 1591.5 1550 1506.1 1457.1
1405.6 1350.3 1292.5 1233.5 1171.9 1107.9 1043.8 978.5 913.2 846.6
780 712.2 645.6 579.1 513.7 449.7 386.9 326.6 266.3 211
169.6 133.1 99.2 69.1 42.7 20.1 0
1707 1699.5 1683.2 1651.8 1614.1 1572.6 1523.6 1469.6 1411.9 1349
1283.7 1213.4 1141.8 1068.9 996.1 922 850.4 780 712.2 643.1
577.8 515 453.5 396.9 339.1 296.4 260 227.4 194.7 164.5
135.7 109.3 84.2 60.3 38.9 18.8 0
1707 1702 1674.4 1635.4 1590.2 1538.7 1482.2 1416.9 1344 1268.7
1190.8 1111.6 1032.5 953.4 875.5 800.1 724.8 654.4 589.1 527.6
467.3 408.2 365.5 331.6 296.4 262.5 231.1 203.5 175.9 149.5
124.4 101.7 77.9 56.5 36.4 16.3 0
1707 1704.5 1681.9 1643 1594 1541.2 1477.2 1406.8 1332.7 1252.3
1168.2 1082.8 1002.4 922 844.1 767.5 698.4 630.6 566.5 506.2
444.7 396.9 360.5 326.6 291.4 260 229.9 202.2 175.9 149.5
125.6 101.7 79.1 56.5 36.4 17.6 0
